4.2.1 Program Memory Protection
The entire program memory space is protected from external reads and
         writes by the CP bit. When
            CP = 0, external reads and writes of program memory are inhibited and a read will
         return all ‘0’s. The CPU can continue to read
         program memory, regardless of the protection bit settings. Self-writing the program memory
         is dependent upon the write protection setting.