4.7.5 CONFIG5
| Name: | CONFIG5 |
| Offset: | 0x300008 |
Configuration Word 5
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPD | CP | ||||||||
| Access | RO | RO | |||||||
| Reset | 1 | 1 |
Bit 1 – CPD Data NVM (DFM) Memory Code Protection bit
| Value | Description |
|---|---|
| 1 | Data NVM code protection disabled |
| 0 | Data NVM code protection enabled |
Bit 0 – CP User NVM Program Memory Code Protection bit
| Value | Description |
|---|---|
| 1 | User NVM code protection disabled |
| 0 | User NVM code protection enabled |