32.7.10 ADACQ
| Name: | ADACQ |
| Offset: | 0xF5C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADACQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – ADACQ[7:0] Acquisition (charge share time) Select bits
| ADACQ Value | Acquisition Time | |
|---|---|---|
ADCS = ‘0’ | ADCS = ‘1’ | |
| 255 | 255 clock of FOSC | 255 clock of FRC |
| 254 | 254 clock of FOSC | 254 clock of FRC |
| ... | ... | |
| 2 | 2 clock of FOSC | 2 clock of FRC |
| 1 | 1 clock of FOSC | 1 clock of FRC |
| 0 | Not included in the data conversion cycle(1) | |
Note:
-
If ADPRE is not equal to ‘
0’, then ADACQ =0b0000_0000means Acquisition Time is 256 clocks of FOSC or FRC.