32.7.22 ADACT
| Name: | ADACT | 
| Offset: | 0xF56 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADACT[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ADACT[4:0] Auto-Conversion Trigger Select Bits
| Value | Description | 
|---|---|
| 00000 to 11111 | See Auto-Conversion Trigger Sources table | 
| Name: | ADACT | 
| Offset: | 0xF56 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADACT[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Value | Description | 
|---|---|
| 00000 to 11111 | See Auto-Conversion Trigger Sources table | 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.