14.12.10 SCANTRIG
| Name: | SCANTRIG |
| Offset: | 0xF50 |
| Reset: | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection bits
| TSEL | Trigger Source |
|---|---|
1111 | Reserved |
1110 | Reserved |
1101 | Reserved |
1100 | Reserved |
1011 | Reserved |
1010 | Reserved |
1001 | Reserved |
1000 | TMR6_postscaled |
0111 | TMR5_output |
0110 | TMR4_postscaled |
0101 | TMR3_output |
0100 | TMR2_postscaled |
0011 | TMR1_output |
0010 | TMR0_output |
0001 | CLKREF_output |
0000 | LFINTOSC |