32.2.2 Completion of a Conversion
When any individual conversion is complete, the value already in ADRES is written into ADPREV (if ADPSIS = 0) and the new conversion results appear in ADRES. When the conversion completes, the ADC module will:
- Clear the ADGO bit (unless the ADCONT bit is set)
 - Set the ADIF Interrupt Flag bit
 - Set the ADMATH bit
 - Update ADACC
 
After every conversion when ADDSEN = 0, or after every other conversion when ADDSEN = 1, the following events occur:
- ADERR is calculated
 - ADTIF interrupt is set if ADERR calculation meets threshold comparison
 
Important: Filter and threshold
         computations occur after the conversion itself is complete. As such, interrupt handlers
         responding to ADIF will check ADTIF before reading filter and threshold results.