4.1.5 JTAG Programming Using ChipPro Solution
(Ask a Question)The ChipPro programmer baseboard with FlashPro6 can be used to program the device through the dedicated JTAG interface. This can be done either using the Libero SoC or a standalone FlashPro Express. For information about ChipPro, see CP-PROG-BASE.