3.2.13 Voltage Peak Registers
V_x_MAX is the maximum voltage peak absolute value of phase x (x = [A, B, C]) in units of [Voltpk scaled].
They can be reset by setting V_MAX_RESET to ‘1’.
The peak voltage may be calculated by following formula:
Where K_Vx is the voltage conversion factor in float format; V_x_peak is the peak voltage of phase x, in unit of Volt.
Phase voltage max values, V_x_MAX for x=[A, B, C], are determined using FBW (Full Band-Width) baseband filtered data.
| Name: | V_A_MAX/V_B_MAX/V_C_MAX |
| Property: | Read |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| V_x_MAX[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| V_x_MAX[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| V_x_MAX[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| V_x_MAX[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |