3.2.10 Sensor Temperature

Name: TEMPERATURE
Property: Read

Bit 3130292827262524 
 TEMPERATURE[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TEMPERATURE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TEMPERATURE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TEMPERATURE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TEMPERATURE[31:0] Temperature Average (sQ23.8)

The metrology module generates the average temperature over the measurement interval. The temperature is stored in sQ23.8 format in units of °C.