3.2.12 Neutral Current Peak Registers
I_Nx_MAX is the maximum Neutral current peak absolute value of phase x, x = [Ni, Nm], in units of [Amppk ] (x = [Ni]) or [AmpPK scaled] (x = [Nm]).
They can be reset by setting I_MAX_RESET to ‘1’.
The peak currents may be calculated by the following formulas:
Neutral current max values, I_Nx_MAX for x=[Ni, Nm], are determined using FBW (Full Band Width) baseband DSP-filtered data.
| Name: | I_Ni_MAX/I_Nm_MAX |
| Property: | Read |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| I_Nx_MAX[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| I_Nx_MAX[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| I_Nx_MAX[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| I_Nx_MAX[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |