Bits 31:0 – PH_OFFSET[31:0] Phase Correction
Filter Offset (sQ0.31)
All voltage and current
channels may be phase corrected by setting the requested relative phase adjustment
values in registers: CAL_PH_Vx & CAL_PH_Iy. The actual phase adjustment angles
implemented will be offset by this amount, the minimum required, such that all phase
corrections are ≤ -1.35° @ 60 Hz (-1.125° @ 50 Hz). To determine the actual phase
correction angle for each channel, add this offset to each requested phase
correction amount. See “CAL_PH_Ix, CAL_PH_Vx” description for detailed example.