3.6.5 Average Apparent Power

Average apparent power over the integration period may be calculated directly from the current and voltage RMS values, as defined in IEEE® 1459:

Where,

  • x = [A, B, C]
  • S_x_VAs is the average apparent power of phase x
  • S_xf_VAs is the average fundamental apparent power of phase x
  • I_xrms is the fundamental and all harmonics current RMS value
  • V_xrms is the fundamental and all harmonics voltage RMS value
  • I_x1 rms is the fundamental harmonic current RMS value
  • V_x1 rms is the fundamental harmonic voltage RMS value