3.5.1 Harmonic Analysis Output Quantities

The metrology module generates the following quantities to calculate appointed m-th order harmonic current RMS: I_A_m_R, I_A_m_I, I_B_m_R, I_B_m_I, I_C_m_R, I_C_m_I, I_N_m_R, and I_N_m_I.

I_x_m_R is the real part of DFT of phase x current, x = [A, B, C, N].

I_x_m_I is imaginary part of DFT of phase x current, x = [A, B, C, N].

I_x_m_R and I_x_m_I are stored in the sQ13.18 format.

Where, m is the harmonic order number from 1 to 31.

The following formula is used to calculate the current RMS value of each phase:

Where,

  • x = [A, B, C, N]
  • N = The number of samples in the last measurement interval

The metrology module generates the following quantities to calculate appointed m-th order harmonic voltage RMS: V_A_m_R, V_A_m_I, V_B_m_R, V_B_m_I, V_C_m_R, and V_C_m_I.

V_x_m_R is the real part of DFT of phase x voltage, x = [A, B, C].

V_x_m_I is imaginary part of DFT of phase x voltage, x = [A, B, C].

V_x_m_R and V_x_m_I are stored in the sQ13.18 format.

Where, m is the harmonic order number from 1 to 31.

The following formula is used to calculate the voltage RMS value of each phase:

Where,

x = [A, B, C]

N = The number of samples in the last measurement interval

Name: I_x_m_R, I_x_m_I, V_x_m_R, V_x_m_I
Property: Read

Bit 3130292827262524 
 I_x_m_R/I_x_m_I/V_x_m_R/V_x_m_I[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 I_x_m_R/I_x_m_I/V_x_m_R/V_x_m_I[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 I_x_m_R/I_x_m_I/V_x_m_R/V_x_m_I[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 I_x_m_R/I_x_m_I/V_x_m_R/V_x_m_I[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – I_x_m_R/I_x_m_I/V_x_m_R/V_x_m_I[31:0] Current/Voltage, phase-x, m-th harmonics (sQ13.18)