13.3.4 Helpful Websites
A document that can be used as a starting point in understanding the use of Short Range Devices (SRD) in Europe is the European Radio Communications Committee (ERC) Recommendation 70-03 E, which can be downloaded from the European Communications Committee (ECC) at: http://www.ecodocdb.dk/.
Additional helpful web sites are:
- Radio Equipment Directive
(2014/53/EU):
https://ec.europa.eu/growth/single-market/european-standards/harmonised-standards/red_en
- European Conference of Postal and Telecommunications Administrations (CEPT):
- European Telecommunications Standards Institute (ETSI):
- The Radio Equipment Directive Compliance Association (REDCA):