10.1 Module Outline Drawings
The ATSAMR30M18A module package details are outlined in the following figure.
The module pins are arranged with a 1.2 mm pitch distance. The module is designed in a symmetric way. Dimensions missing in the following figure can be considered as identical to the opposite side.
The module can be mounted to a base board with a soldered RF connection.