12.1 RF Trace Layout Design Instructions
The ATSAMR30M18A module transmitter is certified with:
- SMA(1) connector and micro strip layout
- On-board chip antenna and micro strip layout
- On-board PCB antenna and micro strip layout
Note:
- If the host board of ATSAMR30M18A is designed to have an antenna port that is accessible to the end user, an RP (Reverse Polarity)-SMA socket must be used. If an RF coaxial cable is used between the module RF output and the enclosure, an RP-SMA connector must be used in the enclosure wall for interface with antenna.