9.1 Absolute Maximum Ratings

The values listed in this section are the ratings that can be peaked by the device, but not sustained without causing irreparable damage to the device.

Table 9-1. ATSAMR30M18A Absolute Maximum Ratings
SymbolParameterConditionMin.Typ.Max.Unit
TSTORStorage temperature— -50—+150°C
VPINPin voltage with respect to GND and VDD— GND – 0.6 V— VDD + 0.6 VV
VESDESD robustness(1)Module IO is routed to ATSAMR30 human body model—— 4kV
Charged device model——450V
PRFInput RF level— — — +12dBm
Note:
  1. This value is derived from the ATSAMR30E18A IC.