3.4.3 Controller Area Network (CAN) Interface
The SAM9X75D2G has native support for Controller Area Network (CAN). The SAM9X75-Curiosity board shares the CAN interface with the UART signals of the mikroBUS connector (J25). Use the mikroBUS Click MIKROE-2299 that embeds a Microchip MCP2542WFD to connect the SAM9X75-Curiosity to a CAN network.
The MCP2542 is a high-speed CAN transceiver that provides the interface between the CAN protocol controller and the physical two-wire bus. For more information about the MCP2542, refer to the product web page.
The following table shows the CAN interface in mikroBUS connector signal description.
Pin No. | PIO | Signal Name | Signal Description |
---|---|---|---|
13 | PA28 | MBUS_1_TX_PA28 | CAN Transmit |
14 | PA29 | MBUS_1_RX_PA29 | CAN Receive |