3.4.4 GPIO Interface
The SAM9X75-Curiosity board features a 40-pin connector (J27) (Raspberry Pi compatible(1)) for free use.
Note:
- Raspberry Pi is a trademark of Raspberry Pi Trading.
The following figure shows the 40-pin connector interface.
The following table shows the 40-pin connector the signal description.
Pin No. | PIO | Signal Name | Signal Description |
---|---|---|---|
1 | – | VDD_3V3 | 3.3V |
2 | – | 5V_MAIN | 5V |
3 | PC0 | RPi_GPIO2_I2C_SDA_PC0 | TWI Data |
4 | – | 5V_MAIN | 5V |
5 | PC1 | RPi_GPIO3_I2C_SCL_PC1 | TWI Clock |
6 | – | GND | GND |
7 | PB25 | RPi_GPIO4_I2S_MCK/GPCLK0_PB25 | I2S Host Clock |
8 | PA16 | RPi_GPIO14_MPU32_TXD_PA16 | UART Transmit |
9 | – | GND | GND |
10 | PA15 | RPi_GPIO15_MPU32_RXD_PA15 | UART Receive |
11 | – | NC | Not Connected |
12 | PB26 | RPi_GPIO18_I2S_BCLK_PB26 | I2S Clock |
13 | – | NC | Not Connected |
14 | – | GND | GND |
15 | – | NC | Not Connected |
16 | PA21 | RPi_GPIO23_PA21 | General Purpose I/O |
17 | – | VDD_3V3 | 3.3V |
18 | PA22 | RPi_GPIO24_PA22 | General Purpose I/O |
19 | PC22 | RPi_GPIO10_SPI_MOSI_PC22 | SPI MOSI |
20 | – | GND | GND |
21 | PC23 | RPi_GPIO9_SPI_MISO_PC23 | SPI MISO |
22 | – | NC | Not Connected |
23 | PC26 | RPi_GPIO11_SPI_SCK_PC26 | SPI Clock |
24 | PC25 | RPi_GPIO8_SPI_NPCS0_PC25 | SPI Chip Select |
25 | – | GND | GND |
26 | – | NC | Not Connected |
27 | – | NC | Not Connected |
28 | – | NC | Not Connected |
29 | – | NC | Not Connected |
30 | – | GND | GND |
31 | – | NC | Not Connected |
32 | – | NC | Not Connected |
33 | PC20 | RPi_GPIO13_PWM1_PC20 | Pulse Width Modulated |
34 | – | GND | GND |
35 | PB15 | RPi_GPIO19_I2S_WS_PB15 | I2S Word Select |
36 | – | NC | Not Connected |
37 | – | NC | Not Connected |
38 | PB16 | RPi_GPIO20_I2S_DIN_PB16 | I2S Data IN |
39 | – | GND | GND |
40 | PB17 | RPi_GPIO21_I2S_DOUT_PB17 | I2S Data OUT |