3.4.2 mikroBUS Interface
The SAM9X75-Curiosity board hosts a mikroBUS socket (J25) with PTA (Packet Traffic Arbitration) connector for wireless communications (J26). The mikroBUS standard defines the main board sockets and add-on boards used for interfacing the microprocessor with integrated modules having a proprietary pin configuration. For details, refer to the mikroBUS documentation on www.mikroe.com/mikrobus.
The following figure shows the mikroBUS interface.
The following table shows the mikroBUS connector signal description.
Pin No. | PIO | Signal Name | Signal Description |
---|---|---|---|
1 | PA31 | MBUS_1_AN_PA31 | Analog |
2 | NRST or PA17 | NRST or NRST_OUT_PC25 | Reset |
3 | PC24 | MBUS_1_SPI_NPCS_PC24 | SPI Chip Select |
4 | PC26 | MBUS_1_SPI_SCK_PC26 | SPI Clock |
5 | PC23 | MBUS_1_SPI_MISO_PC23 | SPI MISO |
6 | PC22 | MBUS_1_SPI_MOSI_PC22 | SPI MOSI |
7 | – | VDD_3V3 | 3.3V |
8 | – | GND | GND |
9 | – | GND | GND |
10 | – | 5V_MAIN | 5V |
11 | PC0 | MBUS_1_I2C_DATA_PC0 | TWI Data |
12 | PC1 | MBUS_1_I2C_CLK_PC1 | TWI Clock |
13 | PA28 | MBUS_1_TX_PA28 | UART Transmit |
14 | PA29 | MBUS_1_RX_PA29 | UART Receive |
15 | PB18 | MBUS_1_INT_PB18 | Interrupt |
16 | PC21 | MBUS_1_PWM_PC21 | Pulse Width Modulated |
The SAM9X75-Curiosity board can embed several radio solutions using the 2.4 GHz radio bandwidth with Wi-Fi and Bluetooth solutions. The coexistence between the radio modules is necessary to ensure a good packet transfer rate and pass RED and FCC certifications. The PTA interface between the modules consists of a set of 3-wire signals and organizes wireless packet traffic for communication protocols operating in the same frequency band without affecting RF performance by intelligently sharing the frequency band.
The following figure shows the mikroBUS PTA interface for Wireless.
The following table shows the mikroBUS PTA for Wireless connector signal description.
Pin No. | PIO | Signal Name | Signal Description |
---|---|---|---|
1 | – | MBUS_1_COEX_PTA_BT-ACTIVE | PTA Bluetooth Active Input |
2 | – | MBUS_1_COEX_PTA_BT-PRIORITY | PTA Bluetooth Priority Input |
3 | – | MBUS_1_COEX_PTA_BT-WLAN-ACTIVE | PTA Wireless LAN Active Output |
4 | – | GND | Ground |