3.4.7 Micro Secure Digital Multimedia Cards (SDMMC)

The SAM9X75-Curiosity board embeds a standard microSD card connector, connected to the SDMMC interface, also mounted on the top side of the board. The SDMMC0 communication is based on an 8-pin interface (clock, command, four data and power lines). It includes a card detection switch. This connector gives access to the boot environment.

The following figure shows the microSD card connector.

Figure 3-30. microSD Card Connector

The following table shows the SD card connector signal description.

Table 3-16. microSD Card Signal Description
Pin No. PIO Signal Name Signal Description
P1 PA4 SDMMC0_DAT2 Data 2
P2 PA5 SDMMC0_DAT3 Data 3
P3 PA1 SDMMC0_CMD Card command
P4 VDD_3V3_PW_SD 3.3V
P5 PA2 SDMMC0_CK Clock
P6, G5 GND GND
P7 PA0 SDMMC0_DAT0 Data 0
P8 PA3 SDMMC0_DAT1 Data 1
G4 PA23 SDMMC0_CD Card detect
G1, G2, G3, G6 - Connected to GND