10.1 Recommended Thermal Operating Conditions
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| TA | Ambient temperature range | SAM9X75D5M(T)-V devices | -40 | 105 | °C |
| SAM9X75D5M(T)-I devices | 85 | °C | |||
| SAM9X75D1G(T)-I devices | °C | ||||
| SAM9X75D2G(T)-I devices | °C | ||||
| TJ_MPU | Junction temperature range | – | 125 | °C | |
| TJ_DDRx | – | °C |
| Symbol | Parameter | Typ | Unit | |
|---|---|---|---|---|
| RJC | Junction-to-case thermal resistance | 7 | °C/W | |
| RJB | Junction-to-board thermal resistance | 25 | °C/W | |
| ΨJ-top | Junction-to-package-top characterization parameter | 0.31 | °C/W | |
Note:
- RJA = (TJ_MPU - TA) / PTOT, where TA is the ambient temperature and PTOT is the power consumption of both the processor and the embedded DDR memory. The DDR SDRAM junction temperature is always lower than the MPU junction temperature.
- The package characteristics in the above table are provided according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These values are not directly applicable to the final application. As per JEDEC standards, these parameters represent the device mounted on a specific PCB under controlled conditions. In real-world applications, the PCB design and construction, airflow, and other factors may significantly impact thermal characteristics.