10.3 Device Power Consumption in Applicative Use Cases
Table 10-4 provides the processor power consumption in the following conditions:
- fCPU_CLK = 800 MHz
- fMCK = 266 MHz
- I & D caches are enabled.
- Use cases run on Linux®.
- Current consumptions are measured as shown in Figure 10-1. Note that external component current consumptions are not counted.
- Ambient temperature: 25°C
The measurements are provided for typical SAM9X75D1G and SAM9X75D2G devices.
| Use Case | Description |
|---|---|
| 1 | After Linux boot root prompt |
| 2 | Running 2D graphics benchmark with EGT monitor (800x480 DSI panel @ 46 fps) - 22% CPU usage |
| 3 | Run Bonnie++ on USB mass storage |
| 4 | SAM9X75 running as iPerf server |
| 5 | Image sensor video recording with QVGA resolution - 10 fps |
| Use Case |
VDDCORE 1.15V |
VDDIOM+DDRM_VDD |
VDDIN33 3.30V | Total (DDR3L) | Total (DDR2) | |
|---|---|---|---|---|---|---|
|
1.35V |
1.80V | |||||
| 1 | 135 | 41 | 45 | 165 | 341 | 345 |
| 2 | 165 | 55 | 60 | 125 | 345 | 350 |
| 3 | 190 | 84 | 57 | 115 | 389 | 362 |
| 4 | 165 | 95 | 108 | 165 | 425 | 438 |
| 5 | 170 | 61 | – | 330 | 561 | – |