10.4 SDRAM Power Consumption in Idle and Ultra-Low Power (ULP0, ULP1) Modes with SDRAM in Self-Refresh
For a complete description of how to enter and exit ULP0 or ULP1 mode, refer to the SAM9X7 Series data sheet (see Reference Documents).
|
VDDIOM DDRM_VDD | TA= -40°C | TA= 25°C | TA= 50°C | TA= 70°C | TA= 85°C | TA= 105°C | Unit |
|---|---|---|---|---|---|---|---|
| 1.35V (DDR3L) | 3.7 | 4.3 | 5.1 | 6.3 | 7.7 | – | mW |
| 1.8V (DDR2) | 3.7 | 3.8 | 3.9 | 4.2 | 4.4 | 5.5 |