4.3.5 QSPI Flash
The SAM V71 Xplained Ultra features one external SPANSION, S25FL116K, 2MB, QSPI Flash. QSPI Slash access can be configured in the QSPI module in the SAM V71. Table 4-24 lists all I/O-lines connected to the QSPI Flash.
| SAM V71 pin | Function | QSPI Flash function | Shared functionality |
|---|---|---|---|
| PA13 | QIO0 | Slave In/IO0 | |
| PA12 | QIO1 | Slave Out/IO1 | |
| PA17 | QIO2 | Write Protect/IO2 | |
| PD31 | QIO3 | Hold/IO3 | Camera |
| PA14 | QSCK | Clock | |
| PA11 | QCS | Chip Select |