4.3.8 AT24MAC402
The SAM V71 Xplained Ultra features one external AT24MAC402 serial EEPROM with a EIA-48 MAC address connected to the SAM V71 through I2C. This device contain a MAC address for use with the Ethernet interface. Table 4-28 lists all I/O-lines connected to the ATMAC402 device.