4.3.6 SD Card

The SAM V71 Xplained Ultra has one standard SD card connector which is connected to High Speed Multimedia Card Interface (HSMCI) of the SAM V71. Table 4-25 lists all I/O-lines connected to the SD card connector.

Table 4-25. SD Card Connection
SAM V71 pinFunctionShared functionality
PA30MCDA0 (DAT0)
PA31MCDA1 (DAT1)
PA26MCDA2 (DAT2)
PA27MCDA3 (DAT3)Camera
PA25MCCK (CLK)Shield
PA28MCCDA (CMD)
PD18Card Detect (C/D)Shield, (2)