4.2.5 Camera Connector
A 2x15, 100mil pin-header camera connector is implemented to give access to the SAM V71's parallel Image Sensor Interface (ISI).
| Pin number | SAM V71 pin | Function | Shared functionality |
|---|---|---|---|
| 1 [VCC] | - | VCC_TARGET_P3V3 | |
| 2 [GND] | - | GND | |
| 3 [VCC] | - | VCC_TARGET_P3V3 | |
| 4 [GND] | - | GND | |
| 5 [RESET] | PB13 | GPIO | Shield |
| 6 [PWD] | PC19 | ISI_PWD | EXT2 and Shield |
| 7 [I2C_SCK] | PA04 | TWCK0 | EXT1, EXT2, EDBG I2C, LCD, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
| 8 [I2C_SDA] | PA03 | TWD0 | EXT1, EXT2, EDBG I2C, LCD, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
| 9 [GND] | - | GND | |
| 10 [MCK] | PA06 | PCK0 | EXT2, MediaLB, and Shield |
| 11 [GND] | - | GND | |
| 12 [VSYNC] | PD25 | ISI_VSYNC | EXT1 and Shield |
| 13 [GND] | - | GND | |
| 14 [HSYNC] | PD24 | ISI_HSYNC | Audio and Shield |
| 15 [GND] | - | GND | |
| 16 [PCK] | PA24 | ISI_PCK | EXT2 and Shield |
| 17 [GND] | - | GND | |
| 18 [D0] | PD22 | ISI_D0 | EXT1, EXT2, EDBG SPI, and Shield (2) |
| 19 [D1] | PD21 | ISI_D1 | EXT1, EXT2, EDBG SPI, Audio, and Shield (2) |
| 20 [D2] | PB03 | ISI_D2 | EXT1, MediaLB, and Shield (2) |
| 21 [D3] | PA09 | ISI_D3 | EDBG GPIO and SW0 |
| 22 [D4] | PA05 | ISI_D4 | EXT1 and Shield |
| 23 [D5] | PD11 | ISI_D5 | EXT2, Audio, and Shield |
| 24 [D6] | PD12 | ISI_D6 | EDBG SPI |
| 25 [D7] | PA27 | ISI_D7 | SD Card |
| 26 [D8] | PD27 | ISI_D8 | EXT2 and Shield (2) |
| 27 [D9] | PD28 | ISI_D9 | EXT1, EDBG GPIO, LCD, and Shield (2) |
| 28 [D10] | PD30 | ISI_D10 | EXT2 and Shield (2) |
| 29 [D11] | PD31 | ISI_D11 | QSPI Flash |
| 30 [GND] | - | GND |