2.5.2.6 Break-link and Make-link Conditions Handling
(Ask a Question)The following figure shows the break-link and make-link conditions.
The following are the steps to handle the break-link and make-link condition:
- When the frequency monitor logic detects the deviation in the recovered clock frequency, it asserts the link status signal indicating the break-link condition.
- ESMC RX SUBSYSTEM generates a no_port_available signal to the JAPLL Controller.
- ENTER_HOLDOVER: When no_port_available = 1, Set JA_HOLD to "1" and PRESET_EN to "1" to enable JAPLL hold, to use the previously loaded preset values and proceed to RX_POWERDOWN state.
- RX_POWERDOWN: To check the make link condition, FSM periodically checks the cable reinsert sequence by powering up and shutting down the receiver multiple times. Wait for 100 µs in RX_POWERDOWN state and proceed to RX_POWERUP state.
- RX_POWERUP: Wait for 4 ms to check the stability of the following signals:
- rx_ready from transceiver
- lane_status_lock from transceiver
- link status from frequency change monitor
- READ_FLOCK: After the make-link condition is successfully verified, the JAPLL FLOCK signal is verified for its stability.
- FLOCK_CHECK: Check the FLOCK stability for 200 ms and if the signal is stable, then proceed to EXIT_HOLDOVER state else return to the READ_FLOCK state.
- EXIT_HOLDOVER: Set JA_HOLD to "0" and PRESET_EN to "0" to disable the JAPLL hold.
The following table lists the ports and their description.
| Port Name | Direction | Description |
|---|---|---|
| LANE0_RXD_N | IN | ESMC Receiver inverted input |
| LANE0_RXD_P | IN | ESMC Receiver non-inverted input |
| REF_CLK_PAD_N | IN | Inverted reference clock obtained from on-board 156.25 MHz oscillator |
| REF_CLK_PAD_P | IN | Non-Inverted reference clock obtained from on-board 156.25 MHz oscillator |
| UART_RX_IF_I | IN | UART receiver interface |
| reset_i | IN | Asynchronous reset |
| LANE0_TXD_N | OUT | ESMC Transmitter inverted input |
| LANE0_TXD_P | OUT | ESMC Transmitter non-inverted input |
| UART_TX_IF_I | OUT | UART Transmitter interface |