30.5.7 Status

Name: STATUS
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
        ADCBUSY 
Access R 
Reset 0 

Bit 0 – ADCBUSY ADC Busy

This bit is cleared when an ADC conversion is complete, and settling times related to configuration changes are finished.

This bit is set when the ADC is doing a conversion or waiting for settling times related to configuration changes.