3.7.2.4 Antenna Tuning Registers
The RF front-end registers shown in the following table are used by the antenna tuning. They are controlled by firmware during the power-up and the power-down phase of the TCMode, RXMode, TXMode and PollingMode and by the hardware state machine during the antenna tuning procedure.
|
Register |
Function |
|---|---|
|
FESR.ANTS |
Antenna saturated |
|
FEEN1.ATEN |
Antenna tuning enable |
|
FEEN2.CPBIA |
Cap array bias |
|
FEAT.ANTN[3:0] |
Antenna tuning capacitor array control of CTUNE(1) |
|
FEANT.LVLC[3:0] |
Antenna signal level control |
|
FEALR.RNGE[1:0] |
Range of the ANT_TUNE level detector |
Note: A variable is available in the EEPROM for
this register. The variable can be used for end-of-line calibration if the automatic antenna
tuning is not used in the application.