3.7.1.2 Impedance Matching of RFIN and RF_OUT with SPDT RF Switch
The matching circuits using the SPDT switch are described in Impedance Matching of RFIN and RF_OUT. It is important to note that matching must secure the physical limitations of the SPDT circuit as given in parameters no. 12.45 and 12.50 in RF Transmit Characteristics.