29.14 ATmega324PB Boundary-scan Order
The table below shows the Scan order between TDI and TDO when the Boundary-scan Chain is selected as data path. Bit 0 is the LSB; the first bit scanned in, and the first bit scanned out. The scan order follows the pin-out order as far as possible. Therefore, the bits of Port A are scanned in the opposite bit order of the other ports.
Exceptions from the rules are the scan chains for the analog circuits, which constitute the most significant bits of the scan chain regardless of which physical pin they are connected to. In Figure 29-5, PXn. Data corresponds to FF0, PXn. Control corresponds to FF1, and PXn. Pullup_enable corresponds to FF2. Bit 2, 3, 4, and 5 of Port C is not in the scan chain, since these pins constitute the TAP pins when the JTAG is enabled.
| Bit Number | Signal Name | Module |
|---|---|---|
| 58 | PB7.Data | Port B |
| 57 | PB7.Control | |
| 56 | RSTT | Reset Logic (Observe Only) |
| 55 | PE0.Data | Port E |
| 54 | PE0.Control | |
| 53 | PE1.Data | |
| 52 | PE1.Control | |
| 51 | PE2.Data | |
| 50 | PE2.Control | |
| 49 | PE3.Data | |
| 48 | PE3.Control | |
| 47 | PE4.Data | |
| 46 | PE4.Control | |
| 45 | PE5.Data | |
| 44 | PE5.Control | |
| 43 | PE6.Data | |
| 42 | PE6.Control | |
| 41 | PE7.Data | |
| 40 | PE7.Control | |
| 39 | PD0.Data | Port D |
| 38 | PD0.Control | |
| 37 | PD1.Data | |
| 36 | PD1.Control | |
| 35 | PD2.Data | |
| 34 | PD2.Control | |
| 33 | PD3.Data | |
| 32 | PD3.Control | |
| 31 | PD4.Data | |
| 30 | PD4.Control | |
| 29 | PD5.Data | |
| 28 | PD5.Control | |
| 27 | PD6.Data | |
| 26 | PD6.Control | |
| 25 | PD7.Data | |
| 24 | PD7.Control | |
| 23 | PC0.Data | Port C |
| 22 | PC0.Control | |
| 21 | PC1.Data | |
| 20 | PC1.Control | |
| 19 | PC6.Data | |
| 18 | PC6.Control | |
| 17 | PC7.Data | |
| 16 | PC7.Control | |
| 15 | PA7.Data | Port A |
| 14 | PA7.Control | |
| 13 | PA6.Data | |
| 12 | PA6.Control | |
| 11 | PA5.Data | |
| 10 | PA5.Control | |
| 9 | PA4.Data | |
| 8 | PA4.Control | |
| 7 | PA3.Data | |
| 6 | PA3.Control | |
| 5 | PA2.Data | |
| 4 | PA2.Control | |
| 3 | PA1.Data | |
| 2 | PA1.Control | |
| 1 | PA0.Data | |
| 0 | PA0.Control |