29.1 Features
- JTAG (IEEE std. 1149.1 Compliant) Interface
- Boundary-scan Capabilities According to the IEEE std. 1149.1 (JTAG) Standard
- Debugger Access to:
- All Internal Peripheral Units
- Internal and External RAM
- The Internal Register File
- Program Counter
- EEPROM and Flash Memories
- Extensive On-chip Debug Support for Break Conditions, Including:
- AVR Break Instruction
- Break on Change of Program Memory Flow
- Single Step Break
- Program Memory Breakpoints on Single Address or Address Range
- Data Memory Breakpoints on Single Address or Address Range
- Programming of Flash, EEPROM, Fuses, and Lock Bits through the JTAG Interface
- On-chip Debugging Supported by Studio