13.22.7.5 GET_CFG_2

There is a GET_CFG_2 message that is sent by the Host dsPIC DSC to the MOSFET Gate Driver to retrieve the device Configuration Register #2. The GET_CFG_2 message format is indicated in Table 13-6 . The response is indicated in Table 13-7.

Figure 13-5. DE2 Packet Format
Figure 13-6. DE2 Packet Timing
Table 13-6. DE2 Communication Commands from Host to dsPIC33CDVL256MC506
CommandByteBitValueDescription

SET_CFG_0

1

10000001 (81h)

Set Configuration Register 0

2

7

0

Reserved

6

0

Reserved

SET_CFG_0

5

0

System enters Standby mode when OE = 0, SLEEP = 0 for more than 1 ms.

1

System enters Sleep mode when OE = 0, SLEEP = 1 for more than 1 ms.

4

0

Reserved

3

0

Enable external MOSFET Undervoltage Lockout (default).

1

Disable external MOSFET Undervoltage Lockout.

2

0

Enable external MOSFET short-circuit detection (default).

1

Disable external MOSFET short-circuit detection.

1:0

00

Set external MOSFET overcurrent limit to 0.250V (default).

01

Set external MOSFET overcurrent limit to 0.500V.

10

Set external MOSFET overcurrent limit to 0.750V.

11

Set external MOSFET overcurrent limit to 1.000V.

GET_CFG_0

1

10000010 (82h)

Get Configuration Register 0.

STATUS_0

1

10000101 (85h)

Get Status Register 0.

STATUS_1

1

10000110 (86h)

Get Status Register 1.

Table 13-7. DE2 Communication Messages from dsPIC33CDVL256MC506 to Host
CommandByteBitValueDescription

SET_CFG_2

1

10000111 (87h)

Set Configuration Register 2.

2

7:5

00h

Reserved

4:2

—

Driver dead time (for PWMH /PWML inputs)

000

2000 ns (default)

001

1750 ns

010

1500 ns

011

1250 ns

100

1000 ns

101

750 ns

110

500 ns

111

250 ns

1:0

—

Driver blanking time (ignore switching current spikes)

00

4 µs (default)

01

2 µs

10

1 µs

11

500 ns

GET_CFG_2

1

10001000 (88h)

Get Configuration Register 2.

GET_REV_ID

1

10010000 (90h)

Get device hardware revision.

SET_CFG_0

1

7:0

00000001 (01h)

Command not Acknowledged (response).

01000001 (41h)

Command Acknowledged (response).

2

7

0

Reserved

6

0

Reserved

5

0

System enters Standby mode when OE = 0, SLEEP = 0 for more than 1 ms.

1

System enters Sleep mode when OE = 0, SLEEP = 1 for more than 1 ms.

4

0

Reserved

3

0

External MOSFET Undervoltage Lockout enabled (default).

1

External MOSFET Undervoltage Lockout disabled.

2

0

External MOSFET short-circuit detection enabled (default).

1

External MOSFET short-circuit detection disabled.

1:0

00

0.250V external MOSFET overcurrent limit (default)

01

0.500V external MOSFET overcurrent limit

10

0.750V external MOSFET overcurrent limit

11

1.000V external MOSFET overcurrent limit

GET_CFG_0

1

7:0

00000010 (02h)

Command not Acknowledged (response).

01000010 (42h)

Command Acknowledged (response).

2

7

0

Reserved

6

0

Reserved

5

0

System enters Standby mode when OE = 0, SLEEP = 0 for more than 1 ms.

1

System enters Sleep mode when OE = 0, SLEEP = 1 for more than 1 ms.

4

0

Reserved

3

0

External MOSFET Undervoltage Lockout enabled.

1

External MOSFET Undervoltage Lockout disabled.

2

0

External MOSFET short-circuit detection enabled.

1

External MOSFET short-circuit detection disabled

1:0

00

0.250V external MOSFET overcurrent limit

01

0.500V external MOSFET overcurrent limit

10

0.750V external MOSFET overcurrent limit

11

1.000V external MOSFET overcurrent limit

STATUS_0

1

7:0

00000101 (05h)

Command not Acknowledged (response).

01000101 (45h)

Command Acknowledged (response).

10000101 (85h)

Command sent to host (unsolicited).

2

7:5

101

Overtemperature Shutdown (OTSHDN) occurred.

100

Overvoltage Shutdown (OVSHDN) occurred.

011

Sleep Shutdown (SLEEP) occurred.

010

Undervoltage Shutdown (UVSHDN) occurred.

001

Power-on Reset (POR) occurred.

000

Normal operation

4

1

Input Overvoltage (OVLOF), HVDD > 32V

3

1

Input Undervoltage (UVLOF), HVDD < 5.5V

2

1

Overtemperature (OTPF), TJ > +160°C

1

1

Overtemperature Warning (OTPW), TJ > +115°C

0

0

No Fault condition exists.

1

A Fault condition exists.

STATUS_1

1

7:0

00000110 (06h)

Command not Acknowledged (response).

01000110 (46h)

Command Acknowledged (response).

10000110 (86h)

Command sent to host (unsolicited).

2

7:4

0

Reserved

3

1

External MOSFET Overcurrent (XOCPF) detected.

2

1

External MOSFET Undervoltage Lockout (XUVLOF)

1

0

Reserved

0

1

VREG LDO Undervoltage Fault (VREGUVF)

SET_CFG_2

1

7:0

00000111 (07h)

Command not Acknowledged (response).

01000111 (47h)

Command Acknowledged (response).

2

7:5

00h

Reserved

4:2

—

Driver dead time (for PWMH /PWML inputs)

000

2000 ns (default)

001

1750 ns

010

1500 ns

011

1250 ns

100

1000 ns

101

750 ns

110

500 ns

111

250 ns

1:0

—

Driver blanking time (ignore Faults)

00

4000 ns (default)

01

2000 ns

10

1000 ns

11

500 ns

GET_CFG_2

1

7:0

00001000 (08h)

Command not Acknowledged (response).

01001000 (48h)

Command Acknowledged (response).

2

7:5

00h

Reserved

4:2

—

Driver dead time (for PWMH /PWML inputs)

000

2000 ns

001

1750 ns

010

1500 ns

011

1250 ns

100

1000 ns

101

750 ns

110

500 ns

111

250 ns

1:0

—

Driver blanking time (ignore Faults)

00

4000 ns

01

2000 ns

10

1000 ns

11

500 ns

GET_REV_ID

1

7:0

00010000 (10h)

Command not Acknowledged (response).

01010000 (50h)

Command Acknowledged (response).

2

7:3

00h

Reserved

2:0

00h-07h

Device hardware revision