13.22.7.2 GET_CFG_0
There is a GET_CFG_0 message that is sent by the host dsPIC DSC to the dsPIC33CDVL256MC506 device to retrieve the device Configuration register. The GET_CFG_0 message format is indicated in Table 13-6 . The response is indicated in Table 13-7.