31.6.3.6 SPI Select Low Detection
In Client mode, the SPI can wake the CPU when the SPI select (SS) goes low. When the SPI Select Low Detect is enabled (CTRLB.SSDE = 1), a high-to-low transition will set the SPI Select Low interrupt flag (INTFLAG.SSL) and the device will wake up if applicable.