12.5.3 Interrupts
The PAC has the following interrupt source:
- Error (ERR):
Indicates that a peripheral access violation occurred in one of the peripherals
controlled by the PAC module, or a bridge error occurred in one of the bridges
reported by the PAC
- This interrupt is a synchronous wake-up source.
Each interrupt source has an interrupt flag associated with it. The interrupt flag in the Interrupt Flag Status and Clear (INTFLAGAHB and INTFLAGn) registers is set when the interrupt condition occurs. Each interrupt can be individually enabled by writing a '1' to the corresponding bit in the Interrupt Enable Set (INTENSET) register, and disabled by writing a '1' to the corresponding bit in the Interrupt Enable Clear (INTENCLR) register.
An interrupt request is generated when the interrupt flag is set and the corresponding interrupt is enabled. The interrupt request remains active until the interrupt flag is cleared, the interrupt is disabled, or the PAC is reset. All interrupt requests from the peripheral are ORed together on system level to generate one combined interrupt request to the NVICNested Vector Interrupt Controller. The user must read the INTFLAGAHB and INTFLAGn registers to determine which interrupt condition is present.
Note that interrupts must be globally enabled for interrupt requests to be generated.