12.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | WRCTRL | 31:24 | ||||||||
| 23:16 | KEY[7:0] | |||||||||
| 15:8 | PERID[15:8] | |||||||||
| 7:0 | PERID[7:0] | |||||||||
| 0x04 | EVCTRL | 7:0 | ERREO | |||||||
0x05 ... 0x07 | Reserved | |||||||||
| 0x08 | INTENCLR | 7:0 | ERR | |||||||
| 0x09 | INTENSET | 7:0 | ERR | |||||||
0x0A ... 0x0F | Reserved | |||||||||
| 0x10 | INTFLAGAHB | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | HMCRAMCHS_ICM | APBD | ||||||||
| 7:0 | DIVAS | LPRAMDMAC | APBC | APBA | APBB | HSRAMDSU | HSRAMCM0P | FLASH | ||
| 0x14 | INTFLAGA | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | MCRAMC | FREQM | EIC | RTC | WDT | |||||
| 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
| 0x18 | INTFLAGB | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | HMATRIXHS | MTB | DMAC | NVMCTRL | DSU | PORT | ||||
| 0x1C | INTFLAGC | 31:24 | SMBIST | PDEC | ICM | |||||
| 23:16 | CCL | PTC | DAC | AC | ADC1 | ADC0 | TC4 | |||
| 15:8 | TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | CAN1 | ||
| 7:0 | CAN0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | ||
| 0x20 | INTFLAGD | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | TC7 | TC6 | TC5 | SERCOM7 | SERCOM6 | |||||
0x24 ... 0x33 | Reserved | |||||||||
| 0x34 | STATUSA | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | MCRAMC | FREQM | EIC | RTC | WDT | |||||
| 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
| 0x38 | STATUSB | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | HMATRIXHS | MTB | DMAC | NVMCTRL | DSU | PORT | ||||
| 0x3C | STATUSC | 31:24 | SMBIST | PDEC | ICM | |||||
| 23:16 | CCL | PTC | DAC | AC | ADC1 | ADC0 | TC4 | |||
| 15:8 | TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | CAN1 | ||
| 7:0 | CAN0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | ||
| 0x40 | STATUSD | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | TC7 | TC6 | TC5 | SERCOM7 | SERCOM6 | |||||