29.5 Peripheral Dependencies
| Peripheral name (1) | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| SERCOM0 | 0x42000400 | 9 | CLK_SERCOM0_APB Disabled at reset | 17: SLOW | 65 Not protected at reset | - | - | 2: RX |
| 18: CORE | 3: TX | |||||||
| SERCOM1 | 0x42000800 | 10 | CLK_SERCOM1_APB Disabled at reset | 17: SLOW | 66 Not protected at reset | - | - | 4: RX |
| 19: CORE | 5: TX | |||||||
| SERCOM2 | 0x42000C00 | 11 | CLK_SERCOM2_APB Disabled at reset | 17: SLOW | 67 Not protected at reset | - | - | 6: RX |
| 20: CORE | 7: TX | |||||||
| SERCOM3 | 0x42001000 | 12 | CLK_SERCOM3_APB Disabled at reset | 17: SLOW | 68 Not protected at reset | - | - | 8: RX |
| 21: CORE | 9: TX | |||||||
| SERCOM4 | 0x42001400 | 13 | CLK_SERCOM4_APB Disabled at reset | 17: SLOW | 69 Not protected at reset | - | - | 10: RX |
| 22: CORE | 11: TX | |||||||
| SERCOM5 | 0x42001800 | 14 | CLK_SERCOM5_APB Disabled at reset | 17: SLOW | 70 Not protected at reset | - | - | 12: RX |
| 23: CORE | 13: TX | |||||||
| SERCOM6 | 0x43000000 | 9 | CLK_SERCOM6_APB Disabled at reset | 17: SLOW | 96 Not protected at reset | - | - | 49: RX |
| 24: CORE | 50: TX | |||||||
| SERCOM7 | 0x43000400 | 10 | CLK_SERCOM7_APB Disabled at reset | 17: SLOW | 97 Not protected at reset | - | - | 51: RX |
| 25: CORE | 52: TX | |||||||
Note:
- Refer to the Configuration Summary chapter for the list of peripherals and peripheral instances present in each variant.