38.4 Signal Description
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
The PIC32CMJH device contains one Analog Comparator instance, made of four comparators (CMP0, CMP1, CMP2 and CMP3).
Each of the four comparators (CMP0, CMP1, CMP2 and CMP3) has its own output signal. However, depending on the package variant, the set of available positive/negative inputs pins will differ, as described in the following table.
| positive/negative input pins | ||||
|---|---|---|---|---|
| CMP0 | CMP1 | CMP2 | CMP3 | |
| 32-pin | AIN[3:0] | AIN[3:0] | AIN[5:4] | AIN[5:4] |
| 48-pin | ||||
| 64-pin | AIN[7:4] | AIN[7:4] | ||
| 100-pin | ||||