32.8.5 Interrupt Enable Set
| Name: | INTENSET | 
| Offset: | 0x16 | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | SB | MB | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | 
Bit 7 – ERROR Error Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Error Interrupt Enable bit, which enables the Error interrupt.
| Value | Description | 
|---|---|
| 0 | Error interrupt is disabled. | 
| 1 | Error interrupt is enabled. | 
Bit 1 – SB Client on Bus Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Client on Bus Interrupt Enable bit, which enables the Client on Bus interrupt.
| Value | Description | 
|---|---|
| 0 | The Client on Bus interrupt is disabled. | 
| 1 | The Client on Bus interrupt is enabled. | 
Bit 0 – MB Host on Bus Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Host on Bus Interrupt Enable bit, which enables the Host on Bus interrupt.
| Value | Description | 
|---|---|
| 0 | The Host on Bus interrupt is disabled. | 
| 1 | The Host on Bus interrupt is enabled. |