26.4 Peripheral Dependencies
In order to use this peripheral, other parts of the system must be configured correctly, as described in the following sections.
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| NVMCTRL | 0x41004000 | 6: FLTCAP, DERR, SERR, ERROR, READY | CLK_NVMCTRL_AHB Enabled at reset CLK_NVMCTRL_APB Enabled at reset | - | 34 Not protected at reset | - | - | - |