26.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 15:8 | CMDEX[7:0] | |||||||
| 7:0 | CMD[6:0] | |||||||||
0x02 ... 0x03 | Reserved | |||||||||
| 0x04 | CTRLB | 31:24 | ||||||||
| 23:16 | CACHEDIS[1:0] | READMODE[1:0] | ||||||||
| 15:8 | SLEEPPRM[1:0] | |||||||||
| 7:0 | MANW | RWS[3:0] | ||||||||
| 0x08 | PARAM | 31:24 | DFP[11:4] | |||||||
| 23:16 | DFP[3:0] | PSZ[2:0] | ||||||||
| 15:8 | NVMP[15:8] | |||||||||
| 7:0 | NVMP[7:0] | |||||||||
| 0x0C | INTENCLR | 31:24 | FLTCAP | |||||||
| 23:16 | ||||||||||
| 15:8 | DERR | SERR | ||||||||
| 7:0 | ERROR | READY | ||||||||
| 0x10 | INTENSET | 31:24 | FLTCAP | |||||||
| 23:16 | ||||||||||
| 15:8 | DERR | SERR | ||||||||
| 7:0 | ERROR | READY | ||||||||
| 0x14 | INTFLAG | 31:24 | FLTCAP | |||||||
| 23:16 | ||||||||||
| 15:8 | FLASHERR | DERR | SERR | |||||||
| 7:0 | ERROR | READY | ||||||||
| 0x18 | STATUS | 15:8 | SB | |||||||
| 7:0 | NVME | LOCKE | PROGE | LOAD | PRM | |||||
0x1A ... 0x1B | Reserved | |||||||||
| 0x1C | ADDR | 31:24 | ||||||||
| 23:16 | ADDR[21:16] | |||||||||
| 15:8 | ADDR[15:8] | |||||||||
| 7:0 | ADDR[7:0] | |||||||||
| 0x20 | LOCK | 15:8 | LOCK[15:8] | |||||||
| 7:0 | LOCK[7:0] | |||||||||
0x22 ... 0x27 | Reserved | |||||||||
| 0x28 | PBLDATA0 | 31:24 | PBLDATA[31:24] | |||||||
| 23:16 | PBLDATA[23:16] | |||||||||
| 15:8 | PBLDATA[15:8] | |||||||||
| 7:0 | PBLDATA[7:0] | |||||||||
| 0x2C | PBLDATA1 | 31:24 | PBLDATA[31:24] | |||||||
| 23:16 | PBLDATA[23:16] | |||||||||
| 15:8 | PBLDATA[15:8] | |||||||||
| 7:0 | PBLDATA[7:0] | |||||||||
0x30 ... 0x7F | Reserved | |||||||||
| 0x80 | ECCCTRL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SECCNT[7:0] | |||||||||
| 7:0 | ECCDFDIS | ECCDIS | ||||||||
| 0x84 | FLTCTRL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | FLTMD[2:0] | |||||||||
| 7:0 | FLTEN | FLTRST | ||||||||
| 0x88 | FFLTPTR | 31:24 | ||||||||
| 23:16 | FLT2PTR[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | FLT1PTR[7:0] | |||||||||
| 0x8C | FFLTADR | 31:24 | ||||||||
| 23:16 | FLTADR[23:16] | |||||||||
| 15:8 | FLTADR[15:8] | |||||||||
| 7:0 | FLTADR[7:0] | |||||||||
| 0x90 | FFLTCAP | 31:24 | ||||||||
| 23:16 | FLTADR[23:16] | |||||||||
| 15:8 | FLTADR[15:8] | |||||||||
| 7:0 | FLTADR[7:0] | |||||||||
| 0x94 | FFLTPAR | 31:24 | ||||||||
| 23:16 | SECOUT[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | SECIN[7:0] | |||||||||
| 0x98 | FFLTSYN | 31:24 | ||||||||
| 23:16 | DERRSERR[1:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | SECSYN[7:0] | |||||||||
| 0x9C | DBGCTRL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DBGECC[1:0] | |||||||||