11.2.1 Overview
The Nested Vectored Interrupt Controller (NVIC) in the PIC32CM JH00/JH01 supports 32 interrupt lines with four different priority levels. For more details, refer to the Cortex-M0+ Technical Reference Manual (www.arm.com).
The Nested Vectored Interrupt Controller (NVIC) in the PIC32CM JH00/JH01 supports 32 interrupt lines with four different priority levels. For more details, refer to the Cortex-M0+ Technical Reference Manual (www.arm.com).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.