25.7.13 Debouncer Prescaler
| Name: | DPRESCALER |
| Offset: | 0x34 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TICKON | |||||||||
| Access | RW | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATES1 | PRESCALER1[2:0] | STATES0 | PRESCALER0[2:0] | ||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 16 – TICKON Pin Sampler frequency selection
| Value | Description |
|---|---|
| 0 | The bounce sampler is using GCLK_EIC. |
| 1 | The bounce sampler is using the low frequency clock. |
Bit 7 – STATES1 Debouncer number of states 1
This bit selects the number of samples by the debouncer low frequency clock needed to validate a transition from current pin state to next pin state in synchronous debouncing mode for pins EXTINT[15:8].
| Value | Description |
|---|---|
| 0 | The number of low frequency samples is 3. |
| 1 | The number of low frequency samples is 7. |
Bits 6:4 – PRESCALER1[2:0] Debouncer Prescaler 1
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV2 | EIC clock divided by 2 |
| 0x1 | DIV4 | EIC clock divided by 4 |
| 0x2 | DIV8 | EIC clock divided by 8 |
| 0x3 | DIV16 | EIC clock divided by 16 |
| 0x4 | DIV32 | EIC clock divided by 32 |
| 0x5 | DIV64 | EIC clock divided by 64 |
| 0x6 | DIV128 | EIC clock divided by 128 |
| 0x7 | DIV256 | EIC clock divided by 256 |
Bit 3 – STATES0 Debouncer number of states 0
| Value | Description |
|---|---|
| 0 | The number of low frequency samples is 3. |
| 1 | The number of low frequency samples is 7. |
Bits 2:0 – PRESCALER0[2:0] Debouncer Prescaler 0
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV2 | EIC clock divided by 2 |
| 0x1 | DIV4 | EIC clock divided by 4 |
| 0x2 | DIV8 | EIC clock divided by 8 |
| 0x3 | DIV16 | EIC clock divided by 16 |
| 0x4 | DIV32 | EIC clock divided by 32 |
| 0x5 | DIV64 | EIC clock divided by 64 |
| 0x6 | DIV128 | EIC clock divided by 128 |
| 0x7 | DIV256 | EIC clock divided by 256 |