17.1 Overview
The Oscillators Controller (OSCCTRL) provides a user interface to the XOSC, OSC48M and FDPLL96M modules, refer to the OSC32KCTRL chapter for the user interface to the 32.768 kHz oscillators.
Through the interface registers, it is possible to enable, disable, calibrate, and monitor the OSCCTRL oscillators.
All oscillators statuses are collected in the Status register (STATUS). They can additionally trigger interrupts upon status changes through the INTENSET, INTENCLR, and INTFLAG registers.