17.5 Peripheral Dependencies
| Peripheral name | Base address | NVIC IRQ Index | AHB/APB Clocks | GCLK Peripheral Channel Index (GCLK.PCHCTRL) | PAC Peripheral Identifier Index (PAC.WRCTRL) | Events (EVSYS) | DMA Trigger Source Index (CHCTRLB.TRIGSRC) | |
|---|---|---|---|---|---|---|---|---|
| Users (USERm) | Generators (CHANNELn.EVGEN) | |||||||
| OSCCTRL | 0x40001000 | 0: DPLLLDRTO | CLK_OSCCTRL_APB Enabled at reset | 4 Not protected at reset | - | 3: XOSC_FAIL | - | |
| 0: DPLLLTO | ||||||||
| 0: DPLLLCKF | ||||||||
| 0: DPLLLCKR | 0:FDPLL96M clk source | |||||||
| 0: OSC48MRDY | 1:FDPLL96M 32kHz | |||||||
| 0: XOSCFAIL | ||||||||
| 0: XOSCRDY | ||||||||