28.2 Features
- 12
configurable event channels, where each channel can:
- Be connected to any event generator
- Provide a pure asynchronous, resynchronized or synchronous path
- 100 event generators
- 50 event users
- Configurable edge detector
- Peripherals can be event generators, event users, or both
- SleepWalking and interrupt for operation in sleep modes
- Software event generation
- Each Event User can choose which channel to respond to and several Event Users can share the same channel and therefore answer to the same event