28.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | SWRST | |||||||
0x01 ... 0x0B | Reserved | |||||||||
| 0x0C | CHSTATUS | 31:24 | CHBUSY11 | CHBUSY10 | CHBUSY9 | CHBUSY8 | ||||
| 23:16 | CHBUSY7 | CHBUSY6 | CHBUSY5 | CHBUSY4 | CHBUSY3 | CHBUSY2 | CHBUSY1 | CHBUSY0 | ||
| 15:8 | USRRDY11 | USRRDY10 | USRRDY9 | USRRDY8 | ||||||
| 7:0 | USRRDY7 | USRRDY6 | USRRDY5 | USRRDY4 | USRRDY3 | USRRDY2 | USRRDY1 | USRRDY0 | ||
| 0x10 | INTENCLR | 31:24 | EVD11 | EVD10 | EVD9 | EVD8 | ||||
| 23:16 | EVD7 | EVD6 | EVD5 | EVD4 | EVD3 | EVD2 | EVD1 | EVD0 | ||
| 15:8 | OVR11 | OVR10 | OVR9 | OVR8 | ||||||
| 7:0 | OVR7 | OVR6 | OVR5 | OVR4 | OVR3 | OVR2 | OVR1 | OVR0 | ||
| 0x14 | INTENSET | 31:24 | EVD11 | EVD10 | EVD9 | EVD8 | ||||
| 23:16 | EVD7 | EVD6 | EVD5 | EVD4 | EVD3 | EVD2 | EVD1 | EVD0 | ||
| 15:8 | OVR11 | OVR10 | OVR9 | OVR8 | ||||||
| 7:0 | OVR7 | OVR6 | OVR5 | OVR4 | OVR3 | OVR2 | OVR1 | OVR0 | ||
| 0x18 | INTFLAG | 31:24 | EVD11 | EVD10 | EVD9 | EVD8 | ||||
| 23:16 | EVD7 | EVD6 | EVD5 | EVD4 | EVD3 | EVD2 | EVD1 | EVD0 | ||
| 15:8 | OVR11 | OVR10 | OVR9 | OVR8 | ||||||
| 7:0 | OVR7 | OVR6 | OVR5 | OVR4 | OVR3 | OVR2 | OVR1 | OVR0 | ||
| 0x1C | SWEVT | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CHANNEL11 | CHANNEL10 | CHANNEL9 | CHANNEL8 | ||||||
| 7:0 | CHANNEL7 | CHANNEL6 | CHANNEL5 | CHANNEL4 | CHANNEL3 | CHANNEL2 | CHANNEL1 | CHANNEL0 | ||
| 0x20 | CHANNEL0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ONDEMAND | RUNSTDBY | EDGSEL[1:0] | PATH[1:0] | ||||||
| 7:0 | EVGEN[6:0] | |||||||||
| ... | ||||||||||
| 0x4C | CHANNEL11 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ONDEMAND | RUNSTDBY | EDGSEL[1:0] | PATH[1:0] | ||||||
| 7:0 | EVGEN[6:0] | |||||||||
0x50 ... 0x7F | Reserved | |||||||||
| 0x80 | USER0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CHANNEL[7:0] | |||||||||
| ... | ||||||||||
| 0x0148 | USER50 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CHANNEL[7:0] | |||||||||